Replacement Data Conduit Plugs and Reducers for FBBOX-GY Concrete Floor Box System
FBRDT-GY
                                DISCONTINUED
                                
                                    Suggested Replacement SKUs: 
                                
                                
                                    
                                    
                                
                            
                        Replacement Data Conduit Plugs and Reducers for FBBOX-GY Concrete Floor Box System
Leviton’s Concrete Floor Box System delivers the power you need, where you need it by providing access to power connectivity and high-performance network infrastructures for every commercial setting. Data conduit plugs and reducers:
- Reduce to two dimensions, 1.5” and 1.25” diameters
- Plug data entry completely so concrete cannot pour in
Product Information
- Environmental Specifications - Flammability : UL94, 5VA - Operating Temperature : -35°C to 75°C 
- Material Specifications - Color : Gray - Material : PVC 
- Product Features - Device Type : Box System - Type : Concrete 
- Standards & Certifications - Applicable Standards : UL514C, UL 486 A-B, CSA C22.2 No. 85-14 - Certification/Listing : cULus - UL File No. : E13397 
Related Videos
Concrete Floor Box Installation
Concrete Floor Box Installation - Spanish Subtitles