Loading...

Weather- and Tamper-Resistant Single Receptacle, 15 Amp 250 Volt, White

W5661-T0W

Single Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Weather- and Tamper-Resistant, Smooth Face, 15 Amp, 250 Volt, Back and Side Wire, NEMA 6-15R, 2-Pole, 3-Wire, Self-Grounding - White

Leviton’s 250 Volt Tamper-Resistant Receptacles are the industry’s first and only solution to the revisions of the NEC Article 406.12!

These weather-resistant single receptacles also provide compliance for Article 406.9 of the NEC for wet and damp locations and include added protection against corrosion, UV degradation and cold impact damage.

  • Accommodates back and side wiring
  • Nickel-plated steel strap maximizes corrosion resistance
  • Brass-self grounding clip is permanently staked on for secure and reliable performance
  • Common applications: education facilities, commercial buildings, health care facilities, hospitality, and multiple dwelling units (MDUs)

Color: White

UPC Code: 078477101636
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 6-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : 2000 VAC

    Grounding : Self-Grounding

    HP Rating : 1-1/2 HP

    Pole : 2

    Temperature Rise : Max 30 C

    Voltage : 250 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : Maximum Continuous 75°C, minimum -40°C (w/o impact)

  • Material Specifications

    Body Material : Nylon

    Face Material : PBT

    Ground Contacts : Phosphor Bronze

    Grounding Screw : #8 Brass

    Line Contacts : Brass Triple Wipe 0.040"

    Mounting Screws : #6 Stainless Steel

    Mounting Strap : Nickel-Plated Steel

    Tamper Resistant Shutter Mechanism : Thermoplastic

    Terminal Clamps : Brass

    Terminal Screws : #10 Brass

  • Mechanical Specifications

    Product ID : Ratings are Marked on Device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : #14-#10 AWG Solid or Stranded

    Termination : Back and Side Wire

  • Product Features

    Color : White

    Device Type : Single Receptacle Outlet

    Feature : Weather- and Tamper-Resistant , Smooth Face , RoHS Compliant

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 6-15R

  • Standards & Certifications

    NEMA Rating : WD-1 and WD-6

    Standards and Certifications : UL 498; CSA C22.2, No. 42; Fed Spec WC-596; NOM

  • Warranty

    Warranty : 10-Year Limited

  • CA3060123
  • US10559909

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications