Loading...

Offset Adapter Accessory for HB011 Occupancy Sensors, 1 Position, White

OSFLO-W

Short length offset adapter for use with OSFHU occupancy sensors.

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477394328

  • Environmental Specifications

    Operating Temperature : 14° to 160°F (-10° to 71°C)

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : -14° to 160°F (-25° to 71°C)

  • Mechanical Specifications

    Construction : High-impact, injection molded plastic housing

    Mounting Type : Fixture Mount

    Size : Height 4.325", Width 2.00", Depth 2.00"

  • Product Features

    Application : High Bay

    Color : White

    Grade : Commercial

    Mounting : Fixture Mount

    Product Line : OSFLO

    Sensor Type : Accessory

  • Type

    Product Type : Occupancy Sensor Offset Adapter

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications