Occupancy Sensor, Dimming, Fixture Mount, High Bay/Low Bay, PIR, 347V, 21" Leads, White
HB011-PD2
Occupancy Sensor, High Bay, Fixture Mount, lighting control with Daylight Harvesting – PIR technology, Single relay with one (1-10VDC sinking current) control line for use to connect directly to low voltage control ballast. Examples i.e. Advance Mark VII or Leviton Sector 7, ballast. 21" Leads, 347V, 60Hz. Color: White
Occupancy Sensor, Fixture Mount Passive Infrared High/Low Bay, Time Delay: 30s-30m, (2) interchangeable, adjustable 360° lenses, the high bay PIR lens provides 1.5:1 spacing to mounting height coverage for 21-40 ft, the low bay lens provides 2:1 spacing to mounting height coverage for 13-20 ft, 347VAC, UL Listed, meets energy code requirements for ASHRAE 90.1 and Title 24.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477728338
Electrical Specifications
Dimming Technology : 0-10VDC
Frequency : 60Hz
Load Rating : see data sheet
Neutral Wire Connection : Required
Voltage : 347 VAC
Wiring : Line-Black, Load-Red, Neutral-White (21" Leads)
Environmental Specifications
Environment : Indoor
Relative Humidity : 20% to 75% non-condensing
Storage Temperature Range : -40° to 122°F (-40° to 50°C)
Mechanical Specifications
Color : White
Construction : High-impact, injection-molded plastic
Grade : Commercial
Mounting Type : Fixture Mount
Sensor Mounting Configuration : External
Size : Height 1.58" (40.13mm), Width 4.34" (110.24mm) , Length 4.44" (112.78mm)
Performance Specifications
Coverage (Sq.Ft.) : 8-40
Pattern : 360°
Product Features
Application : Warehouses,Manufacturing facilities,Production,Industrial areas,High ceiling applications
Commissioning : Manual
Feature : High Bay / Low Bay Dimming and Occupancy Sensing
Mounting : Fixture Mount
Product Line : HB011
Sensor Technology : Passive Infrared (PIR) and Photocell
Sensor Type : Occupancy and Photocell
Time Delay : 30s-30m
Standards and Certifications
Listings : UL 773A, CSA 22.2 No. 205 M1983, FCC Certified, meets energy code requirements for ASHRAE Standard 90.1
Type
Product Type : Occupancy Sensor and Photocell
Warranty
Warranty : 5-Year Limited
Features & Benefits
- 1-100% continuous dimming control
- Specifically designed for LED fixture control
- Suitable for use in standard cold storage applications
- Visual RGB LED indicators for device status and troubleshooting
- Alternating relay software for increased lamp life
- UL listed for electronic ballast loads 120/277V