Offset Adapter Accessory for HB011 Occupancy Sensors, 1 Position, White
OSFLO-W
Short length offset adapter for use with OSFHU occupancy sensors.
Color: White
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477394328
Environmental Specifications
Operating Temperature : 14° to 160°F (-10° to 71°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -14° to 160°F (-25° to 71°C)
Mechanical Specifications
Construction : High-impact, injection molded plastic housing
Mounting Type : Fixture Mount
Size : Height 4.325", Width 2.00", Depth 2.00"
Product Features
Application : High Bay
Color : White
Grade : Commercial
Mounting : Fixture Mount
Product Line : OSFLO
Sensor Type : Accessory
Type
Product Type : Occupancy Sensor Offset Adapter
Warranty
Warranty : 5-Year Limited