Offset Adapter Accessory for HB011 Occupancy Sensors, 3 Position, White
OSFOA-W
Offset adapter for high-bay infrared, fixture mounted.
To improve the field-of-view for deep body fixtures, a separate offset adapter accessory (OSFOA-00W) can be used to position the sensor below the fixture body. The adapter simply snaps into a 1/2-inch knockout on the end of the industrial fixture to attach the sensor.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477284834
RoHS Compliant : Yes
Environmental Specifications
Operating Temperature : 14° to 160°F (-10° to 71°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -14° to 160°F (-25° to 71°C)
Mechanical Specifications
Construction : High-impact, injection molded plastic housing
Mounting Type : Fixture Mount
Size : Height 5.50", Width 2.00", Depth 2.00"
Product Features
Application : High Bay
Color : White
Grade : Commercial
Mounting : Fixture Mount
Product Line : OSFOA
Sensor Type : Accessory
Type
Product Type : Occupancy Sensor Offset Adapter
Warranty
Warranty : 5-Year Limited