Power Pedestal, No Hinge Surface Mount
1PS18-Z
1-Gang 18” Stainless Steel Power Pedestal, Surface Mount, NEMA 3R, Bronze, Stainless Steel
- SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
- CONVENIENT – easy to mount and install with a variety of device configurations
- VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more
Color: Bronze
Product Information
Electrical Specifications
Max. Amperage : 60A Max
Material Specifications
Construction : Welded pedestal body and base
Grounding : Stainless Steel (Pre-installed Lug)
Mounting Hardware : Anchors Included
Pedestal Material : 304 Stainless Steel (14 gauge body, 7 gauge base)
Mechanical Specifications
Conduit Feeds : Accommodates two 1-1/2" conduit raceways
Height : 18"
Maximum Dimensions : 18.0"H x 8.0"W x 8.0"D
Product Features
Application : Commercial,RV/Campsites
Base : Pedestal
Color : Bronze
Hinge Type : No Hinge
Receptacle Compatibility : Mounting holes for weather-resistant cover (Receptacle fit is cover dependent)
Top : 1-Gang Vertical Opening (Fits single device and electrical cover)
Standards and Certifications
Certification/Listing : cULus
Warranty
Warranty : 1-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors