Loading...

Submeter, Embedded Branch Circuit Monitor, 12 Inputs, LCD Display, NEMA 1 Enclosure

71D12

Series 7000 Branch Circuit Monitor, 12 Inputs with display, NEMA 1 enclosure, SUBMETER ONLY.

The VerifEye™ Series 7000 12 Circuit Advanced Branch Circuit Monitor is an ideal fit for submetering applications requiring more than a single, three-phase meter, but less than the full capacity of the 48-circuit models of the Series 7000 and 7100 family.

Do you have a question about submetering?

Contact us to learn more.

Country of Origin : United States RoHS Compliant: Yes – Click Here

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477639573

    RoHS Compliant : Yes

  • Communication Specifications

    Protocol : ModBus, BACnet MS/TP, ModBus TCP or BACnet IP

  • Electrical Specifications

    Amperage : 5 A - 4000 A

    Frequency : 50/60Hz

    Output Power : Unregulated 12VDC output, 200 mA, self-resetting fuse

    Voltage : 90-600 VAC

  • Mechanical Specifications

    Dimensions : 9.75” H x 9.87” W x 3.14“ D (247.70mm x 250.90mm x 79.80mm)

    IP Rating : IP30

    Mounting : Panel Mount/Enclosure

    Wiring : 12-22 AWG 600 VAC, voltage connection must be #14 AWG or larger & 600 VAC rated

  • Product Features

    Application : Commercial,Retail,Industrial. Higher Education/Campuses,REIT management,Data centers,Tenant submetering

    CTs Included : No - Meter Only

    Communication : ModBus/RTU, ModBus/TCP, BACnet MS/TP, BACnet/IP

    Enclosure : Indoor

    Grade : Revenue

    Listings : CE EN 61000-6-4: Class A, UL Listed (Indoor enclosure version only), UL Recognized (Circuit board version only)

    Meter Configuration : Branch Circuit Monitor

    Product Line : Series 7000

    Product Type : Electric Submeter

    Warranty : 5-Year Limited

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Features & Benefits

  • 12 independent, user defined inputs 
    • 12 individual panel circuits 
    • (4) 3-phase loads 
    • 200-400A CTs 
    • User configured combination
  • Line powered from 90-600V, phase-to-phase
  • ANSI & IEC metering system accuracy including branch CTs
  • Supports split core and Rogowski Coil CTs
  • Meter board features:
    • Easy access terminals for CT wiring, removable connectors
    • Easily route cable and view LEDs from any angle
  • Reports volts, amps, power, demand, and energy for each circuit
  • Configurable for 4 individual loads, which can be a combination of single phase, 2-phase, or 3-phase circuits. Please consult factory for capacity limitations for any other configuration
  • User-configurable alarm thresholds register for improved load management
  • Selectable phase orientation and number of circuits
  • Limited 5-year warranty

Related Videos

How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications