Loading...

Toggle Slide Dimmer Switch for Magnetic Low Voltage, LED, Halogen and Incandescent Bulbs

TSM10-1LT

Universal Dimmable LED, CFL, MLV, Incandescent and Halogen Toggle-Slide Dimmer, 1000W-120VAC Incandescent, 1000VA-120VAC MLV,400W-120VAC 60Hz, Single Pole and 3-Way - Light Almond

Leviton Toggle Slide Universal Dimmers provide smooth, slide-action, full-range dimming for incandescent, halogen, MLV dimmable LEDs and dimmable CFL loads. They combine a toggle switch with a full-range slide bar for precise lighting control. For a traditional home, the classic style of Toggle Slide Controls offers the ideal way to upgrade the functionality of devices without compromising the character of the décor.

Color: Light Almond

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477771686

  • Product Features

    Action : Toggle Switch for ON/OFF, slide bar for lighting level control

    Available Colors : White, Ivory, Light Almond

    Color : Light Almond

    Device Type : Toggle

    Frequency : 60 Hz

    Load Rating : 1000W Incandescent, 1000VA MLV, 400W LED and CFL

    Load Type : Incandescent, Halogen, Dimmable LED, Dimmable CFL

    Locator Light : Green locator light that can be disabled

    Phase Control : Forward phase control

    Preset : Slide bar preserves desired lighting level

    Protection : Radio/TV Filter

    Standards and Certifications : cCSAus, NOM

    Style Name : Toggle Slide

    Switch Type : Single-Pole & 3-Way

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Features & Benefits

  • Designed for optimal control of dimmable LED and dimmable CFL lamps and Magnetic Low Voltage loads. Also compatible with Incandescent and Halogen lamps.
  • Microprocessor control offers flexibility to fine-tune for best performance with LED and CFL's
  • Setting available for ensuring start up for CFL lamps
  • Wider dimming range for LED and CFL lamps than conventional incandescent dimmers
  • Programming feature allows users to modify the dimming range to optimize low light level performance when required
  • Toggle switch with built-in locator light can be disabled
  • Integrated linear full-range slide control for easy, precise operation
  • Separate ON/OFF toggle switch that preserves the selected setting
  • Provides single pole (one location) or 3-way (two location) control when paired with a 3-way switch
  • Slim, compact housing fits easily into a standard wallbox
  • Suitable for multi-gang installations
  • No removal of fins required for multi-gang installations
  • Available in White, Ivory and Light Almond
  • Built-in radio/TV interference filter

Patents

  • US10276332
  • US10475605
  • US8664886
  • US9681526
  • US9916946
  • US9974152

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Introducing the new Toggle Slide Dimmers from Leviton

Leviton Presents: How to Install a Dimmer Switch in a 3-way Application

The Perfect Combination

Pair this dimmer with compatible Leviton Downlights for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications