Toggle Slide Dimmer Switch for Magnetic Low Voltage, LED, Halogen and Incandescent Bulbs
TSM10-1LI
Universal Dimmable LED, CFL, MLV, Incandescent and Halogen Toggle-Slide Dimmer, 1000W-120VAC Incandescent, 1000VA-120VAC MLV,400W-120VAC 60Hz, Single Pole and 3-Way - Ivory
Leviton Toggle Slide Universal Dimmers provide smooth, slide-action, full-range dimming for incandescent, halogen, MLV dimmable LEDs and dimmable CFL loads. They combine a toggle switch with a full-range slide bar for precise lighting control. For a traditional home, the classic style of Toggle Slide Controls offers the ideal way to upgrade the functionality of devices without compromising the character of the décor.
Color: Ivory
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477771747
Product Features
Action : Toggle Switch for ON/OFF, slide bar for lighting level control
Available Colors : White, Ivory, Light Almond
Color : Ivory
Device Type : Toggle
Frequency : 60 Hz
Load Rating : 1000W Incandescent, 1000VA MLV, 400W LED and CFL
Load Type : Incandescent, Halogen, Dimmable LED, Dimmable CFL
Locator Light : Green locator light that can be disabled
Phase Control : Forward phase control
Preset : Slide bar preserves desired lighting level
Protection : Radio/TV Filter
Standards and Certifications : cCSAus, NOM
Style Name : Toggle Slide
Switch Type : Single-Pole & 3-Way
Type : Electro-Mechanical
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Designed for optimal control of dimmable LED and dimmable CFL lamps and Magnetic Low Voltage loads. Also compatible with Incandescent and Halogen lamps.
- Microprocessor control offers flexibility to fine-tune for best performance with LED and CFL's
- Setting available for ensuring start up for CFL lamps
- Wider dimming range for LED and CFL lamps than conventional incandescent dimmers
- Programming feature allows users to modify the dimming range to optimize low light level performance when required
- Toggle switch with built-in locator light can be disabled
- Integrated linear full-range slide control for easy, precise operation
- Separate ON/OFF toggle switch that preserves the selected setting
- Provides single pole (one location) or 3-way (two location) control when paired with a 3-way switch
- Slim, compact housing fits easily into a standard wallbox
- Suitable for multi-gang installations
- No removal of fins required for multi-gang installations
- Available in White, Ivory and Light Almond
- Built-in radio/TV interference filter
Patents
- US10276332
- US10475605
- US8664886
- US9681526
- US9916946
- US9974152
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Introducing the new Toggle Slide Dimmers from Leviton
Leviton Presents: How to Install a Dimmer Switch in a 3-way Application
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors