Toggle Slide Dimmer Switch for Dimmable LED, CFL, and Incandescent Lighting
TSL01-T
Replace a wall light switch with a Toggle Slide dimmer switch. 150W LED, CFL incandescent, halogen, 60Hz, single pole or 3-way installation. No neutral wire required, use with Toggle Wallplate – Light Almond
- PERFORMANCE YOU CAN TRUST – LED Advanced dimming technology means no flickering and no customer complaints
- EASY TO INSTALL – No neutral required for install and ultra-slim design at 1.16" fits in different wallbox and multi-gang applications
- PERFECT FOR RETROFIT – Match traditional toggle styles while still delivering a high-performing dimmer
- 3-WAY CONTROL – Convenient control of the same lights from two separate locations; use the dimmer in one location and a 3-way switch (sold separately) in the second location
- CUSTOMIZABLE – Setup button to optionally adjust dimmer settings and fine-tunes performance, including minimum dim, maximum bright, fade on, and startup configuration
To find out which LED bulbs pair best, visit our online LED Compatibility Tool by clicking the "find an LED bulb" button below
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477029886
Product Features
Action : Toggle Switch for ON/OFF, slide bar for lighting level control
Available Colors : White, Ivory, Light Almond, Black, Gray, Brown
Color : Light Almond
Device Type : Toggle
Warranty : 5-Year Limited
Electrical Specifications
Frequency : 60 Hz
Load Rating : 150W LED, CFL, Incandescent, Halogen
Load Type : Incandescent, Halogen, Dimmable LED, Dimmable CFL
Type : Electro-Mechanical
Voltage : 120 VAC
Mechanical Specifications
Action : Toggle Switch for ON/OFF, slide bar for lighting level control
Preset : Integrated slider to brighten and dim lights and set the preferred light level
Protection : Radio/TV Filter
Style Name : Toggle Slide
Switch Type : Single-Pole & 3-Way
Wallplate : Order Separately
Environmental Specifications
Operating Temperature : 0°C – 40°C
Relative Humidity : 10% - 90%, non-condensing
Storage Temperature Range : -10°C – 85°C
Standards & Certifications
Standards and Certifications : cULus, FCC/IC, Complies with California Title 24 Part 6, IECC 2021 and 2024, SSL 7A
Features & Benefits
Benefits:
- PERFORMANCE YOU CAN TRUST – LED Advanced dimming technology means no flickering and no customer complaints
- EASY TO INSTALL – No-Neutral required for installation and ultra-slim design fits in different wallbox and multi-gang applications
- PERFECT FOR RETROFIT – Match traditional toggle styles while still delivering a high-performing dimmer
- 3-WAY CONTROL – Convenient control of the same lights from two separate locations; use the dimmer in one location and a 3-way switch (sold separately) in the second location
Features:
- LED Advanced Dimming Technology provides superior dimming of LED bulbs and fixtures to ensure flicker-free results
- Setup button to optionally adjust dimmer settings and fine-tunes performance, including minimum dim, maximum bright, fade on, and startup configuration
- Integrated slider to brighten and dim lights and set the preferred light level
- Separate switch to turn the lights On and OFF
- No neutral wire required for installation
- What are the benefits of using a LED compatible dimmer?
- These dimmers are designed for smooth operation, precise dimming, low level starting and flicker-free operation when used with compatible dimmable LED bulbs. To find compatible bulbs for the TSL01 dimmer, use Leviton’s online LED compatibility tool..
- What types of bulbs can be used with the TSL01 dimmer?
- This dimmer is designed to work with dimmable LED, dimmable CFL, incandescent and halogen bulbs. To find the best bulb pairing, use Leviton’s online LED compatibility tool.
- Is a neutral wire required with the TSL01 dimmer?
- The TSL01 does not require a neutral wire for installation. It works with existing wiring and can replace any standard wall switch.
- What is the difference between a single pole or 3-way installation?
- Single pole is controlling the light(s) from one location. 3-way is the ability to control the light(s) from two separate locations. The dimmer switch is in the first location and a 3-way switch in the second location..
- What will happen if I mix bulb types with the TSL01 dimmer?
- We recommend using the same bulb type to achieve consistent performance. Mixing bulb types could lead to a variation in dimming performance and unpredictable start up characteristics.
Patents
- US11903105
- US10276332
- MX321054
- US9916946
- US10475605
- US8664886
- CA2798964
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: How to Install a Dimmer in a 3-way Application
Leviton Presents: How-to Install TSL06 Toggle Slide Dimmer
Leviton Answer Series - All about Lighting Controls
Leviton Answer Series - Single Pole vs. 3-way Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors