RENU® 3.6 USB Type-A/15 Amp Tamper-Resistant Outlet/Receptacle, Café Latte
RUAA1-CA
Combination Duplex Receptacle/Outlet and USB Charger. 15 Amp, 125 Volt, Renu Tamper-Resistant Receptacle/Outlet, NEMA 5-15R. 3.6 Amps, 5VDC, 2.0 Type A USB Chargers. Grounding, Side Wired & Back Wired – Café Latte
- SMART - Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
- POWERFUL – Two high-powered charging ports with 3.6A of charging power
- CONVENIENT – No more searching for charging adapters! Upgrade your existing outlets so you can charge up to two USB powered electronics at once, leaving the outlets free for additional power needs
- EASY - Matte finish available in 20 popular colors that works with Leviton Renu wallplate REWP1/REWP2/REWP3/REWP4
Color: Cafe Latte
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477807385
Nema : 5-15R
Electrical Specifications
Amperage : 15 A
Flammability : Rated V-0 per UL 94
Grounding : Self-Grounding Clip and Green Ground Screw
Horsepower Rating : 15A-1/2 HP
Operating Temperature : -10°C to 40°C
Ratings : 15A-125V
Environmental Specifications
Body Material : Thermoplastic
Cover Material : Thermoplastic
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 40°C
Strap Material : Steel
Material Specifications
Body Material : Thermoplastic
Cover Material : Thermoplastic
Product ID : Stamped on Strap
Strap Material : Steel
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Mechanical Specifications
Color : Cafe Latte
Color Change Kit : RKAA1
Device Type : USB Duplex Outlet
Grade : Residential
NEMA : 5-15R
Product Family : Renu
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Product Features
Amperage : 15 A
Brand : Renu
Color : Cafe Latte
Color Change Kit : RKAA1
Device Type : USB Duplex Outlet
Grade : Residential
Grounding : Self-Grounding Clip and Green Ground Screw
Horsepower Rating : 15A-1/2 HP
NEMA : 5-15R
Ratings : 15A-125V
Type : Type A/A Duplex Receptacle
Voltage : 125 VAC
Wallplate : Not Included
Standards and Certifications
FCC Part 15 : Class B
Listed : cCSAus
NOM : 057
Warranty : 5-Year Limited
Features & Benefits
- Smart chip recognizes and optimizes the charging requirements of individual devices
- 3.6A charging capacity
- Two high-powered charging ports
- Two 15A or 20A Tamper-Resistant receptacles for improved safety
- USB ports are positioned vertically providing more space for maneuvering and reducing stress on USB cables
- Compatible with USB 2.0 devices
- Fits in a standard wallbox
- Back and side wired for easy installation
- Can replace existing outlets Can be multi-ganged with Renu devices
- Available in 20 popular colors to match any décor
- Once installed, face easily snaps OFF and ON. Change color by ordering the RKAA1 or RKAA2 color change kit
- Uses only Renu Wallplates (sold separately)
Patents
- US9543667
- CA2869845
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: How to Install a Renu® Wall Outlet
Learn about Renu® from Leviton
Renu® from Leviton is the Smart Way to Update a Room
Leviton Presents: How to Change a Renu® Wall Outlet Color
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors