LVS-S3W
DISCONTINUED
Low Voltage Switch, 3x3 Faceplate, 3 button, American Standard, White
The low voltage switch line from Leviton incorporates reliable technology into the contemporary Decora® style.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847753730
Product Features
Product Line : Low Voltage Switch
Product Type : Architectural Controls
Features & Benefits
- Status LED for each button provides true relay status
- Matching screw-less Decora wallplate
- Custom labeling is available from the factory or kits are available for use in the field
- Switches can be programmed for ON, OFF, ON/OFF, Groups, or Presets/Scenes when used in conjunction with a Z-MAX lighting Control Relay cabinet
- Low Voltage Switches work with: Z-MAX Relay Cabinets, Low voltage equipment by others
- Dimensions: 3 5/16” H x 3 5/16” W x 1 3/8” D; use 2 1/4” deep switch box
- Can be integrated into Omni-Bus network utilizing 114A00-1 Universal Switch Interface Module
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors