RE4BD-104
DISCONTINUED
Discontinued Product. EZ-MAX® (4) Relay Panel, 1-Pole, 120V or 277V Control Input, Title 24 compliant, ASHRAE 90.1 compliant, Title 24 compliant, ASHRAE 90.1 compliant
EZ-MAX is the ideal solution for smaller, stand-alone applications that do not require the field configuration or advanced networking features.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477258392
Electrical Specifications
Voltage : 120/277 VAC
Voltage Type : Line Voltage
Mechanical Specifications
Mounting Type : Flush or Surface Mount
Product Features
Circuits/Channels : 4
Product Line : EZ-MAX Plus
Product Type : Relay Panel
Protocol : Luma-Net
Features & Benefits
- Time Clock & Scheduler
- Sunrise/Sunset Time Clock Events
- Optional Touch-Tone Control
- Optional Modem Configuration & Control
- Angled terminals for easy screwdriver access
- Completely removable interior, allowing the empty box to be roughed-in without risk of damaging components
- Clearly labeled Access points allowing installer to locate optimum knock-out locations
- Large, bright LCD screen with oversize buttons for easy programming
- Built-in astronomical time clock
- ASHRAE 90.1 compliant
- CEC Title 24 Compliant
- Rated for 100% load capacity
- Handles inrush currents in excess of 50 times load current
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors