IllumaTech Dimmer Switch for 0-10V LED, Mark 7 Fluorescent Ballasts
IP710-F0W
IllumaTech Slide Preset Electro-Mechanical 0-10V Slide Dimmer for use with LED or Fluorescent Ballasts and Power Supplies, suitable for use with Class 1 or Class 2 wiring, 1200VA @ 120VAC, 1500VA @ 277VAC, 10A LED 120/277VAC, 60Hz, 50mAmps maximum sinking current, single pole or 3-way control when used with 3-way switch - White
- PROFESSIONAL GRADE DIMMING – Delivers smooth, reliable 0-10V dimming for LED fixtures and power supplies in homes, offices, schools, hotels, restaurants, and commercial spaces
- OPTIMIZED PERFORMANCE - Easily adjust the minimum dim level and maximum brightness settings to customize performance and compatibility with the 0-10V fixture
- FLEXIBLE INSTALLATION – No neutral wire needed and no power pack required for switching, helping streamline installation
- VERSATILE APPLICATIONS – Single-pole or 3-way setups with a 3-way switch; 4‑way setups with one 3‑way and one 4‑way switch (switches sold separately)
- MATCH YOUR DECOR – Easily change the device color with IPKIT-N faceplates available in white, ivory, light almond, gray, black, brown, and red
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477041383
Product Features
Brand : IllumaTech
Color : White
Device Type : Dimmer
Grade : Residential/Light Commercial
Electrical Specifications
Frequency : 50/60 Hz
Load Rating : LED Drivers* 10A @120VAC/277VAC 60 Hz, Electronic Ballast: 120 VAC 60 Hz: 1200 VA, 2770 VAC 60 Hz: 1500 VA, 50mA DC maximum sink current, *50 Hz ratings are 80% of ratings at 60 Hz
Load Type : Electronic 0-10VDC Fluorescent Ballast, 0-10VDC LED Drivers
Neutral Required : No
Termination : Wire Leads
Voltage : 120/277 VAC
Material Specifications
Color : White
Optional Color Change Kits Available : Yes, IPKIT-LN in Black, White, Light Almond, Ivory, Gray, Brown, and Red
Strap Material : Metal
Environmental Specifications
Operating Temperature : 0°C – 40°C
Operating Humidity : 10% - 90%, non-condensing
Standards & Certifications
Standards and Certifications : cCSAus, FCC/IC, Complies with California Title 24, Part 6, IECC 2021, IECC 2024
Standards & Certifications
Warranty : 5-Years