IllumaTech Dimmer Switch for 0-10V LED, Mark 7 Fluorescent Ballasts
IP710-LFZ
IllumaTech Slide Preset USMCA Compliant Electro-Mechanical 0-10V Slide Dimmer for use with LED or Fluorescent Ballasts and Power Supplies, suitable for use with Class 1 or Class 2 wiring, 1200VA @ 120VAC, 1500VA @ 277VAC, 10A LED/Electronic Ballast 120/277VAC, 60Hz, 50mAmps maximum sinking current, single pole or 3-way control when used with 3-way switch - White, Ivory & Light Almond
- INNOVATIVE – Designed for use with LED fixtures using 0-10V power supplies for dimming lighting in commercial spaces such as hotels, restaurants, offices and other public spaces
- ADVANCED – No power pack required for switching
- EXCEPTIONAL – Superior quality and dimming performance
- CONVENIENT – Separate on/off switch allows you to set and keep preferred dimming level
- STYLISH - Easily change the color using IPKIT-LN faceplates available in white, ivory, light almond, gray, black, brown and red
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477620496
Product Features
Action : Standard ON/OFF
Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red
Color : White, Ivory, Light Almond
Color Change Kit : IPKIT Series
Device Type : Dimmer
Frequency : 60 Hz
Grade : Residential/Light Commercial
Light : None
Load Rating : 1200VA
Load Type : Electronic 0-10VDC Fluorescent and 0-10VDC LED Power Supply
Ordering Notes : Incl White, Ivory and Light Almond Color Kit
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : cCSAus
Style Name : IllumaTech
Switch Type : Single-Pole & 3-Way
Type : Slide
USMCA Compliant : Yes
Voltage : 120/277 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Designed specifically for use with LED fixtures using 0-10V power supplies and Mark 7® 0-10V fluorescent ballasts
- Dual voltage 120V/277V; 50mAmps maximum sink current
- No power pack required for switching
- Provides single pole or 3-way lighting control when used with a 3-way switch
- Compatible with Decora Plus™ screwless and Decora standard designer wallplates (sold separately)
- Change the color using IPKIT-LN faceplates available in white, ivory, light almond, gray, black, brown and red
- Fluid slide movement allows fine adjustment of light level with minimal effort
- Captive wraparound slide bar remains securely attached