Occupancy Sensor Power Pack, Super Duty, Auto-ON, Manual-ON, and Local Switch inputs
OPP20-D2
20A Standard Power Pack for Occupancy Sensors, features include Auto ON, Manual ON, Local Switch, Latching Relay; Line Voltage Input: 120/208/220/230/240/277V, 50/60Hz; Low Voltage: Input-24VDC, 2mA, Output-24VDC, 225mA. Housing: 1/2" Threaded nipple w/locknut (fits on or in a 4" sqr box), RoHS Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant, Color: Gray
The Leviton OPP20 Super Duty Power Pack is the first power pack designed to control virtually any lighting or receptacle circuit load to meet today’s challenges for solid state lighting control and tougher code requirements for unmatched performance and durability. The Power Pack models are cost-effective with simplified energy management tools for daylight harvesting and energy management.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Gray
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477634035
Electrical Specifications
Frequency : 50/60Hz
Voltage : 120/230/277 VAC
Mechanical Specifications
Neutral Wire Connection : Required
Relay Type : Latching
Product Features
Color : Gray
Product Line : OPP20
Sensor Type : Power Pack
Standards and Certifications
Title 24 Compliant : Yes
Features & Benefits
- First true industry-exclusive “fail safe” design assures lights ON meeting life safety requirements of NFPA 101
- Robust power pack meets intense plug load control requirements of CA Title 24/ASHRAE 90.1
- Industry exclusive Switched Daylighting Power Pack models for use with Wall Switches, Occupancy Sensors and Photocells
- Robust and reliable mechanical latching relays specifically designed to operate LED’s and high inrush electronic ballast loads
- Surpasses industry standards for short circuit protection (NEMA 410 16 Amp ballast overload testing)
- Tested to exceed 1.5 million switching cycles under standard load
- Built in manual ON switching control to meet CA Title 24 standards
- Models support a wide range of applications including switched daylighting, occupancy sensing control, bi-level switching, and metering/mechanical applications
- Overloaded at 16A