24VDC Wiring Harness
SLI24-001
24VDC Low Voltage Wiring Harness, for use with OxP20 Power Packs
The Leviton Low Voltage Wiring Harness (SLI24) is designed for seamless compatibility with the ZC015 GreenConnect™ Occupancy Sensor and OxP20 Power Packs to deliver safe and reliable low voltage power.
Country of Origin : United States
Specifications
Technical Information
-
General Information
UPC : 078477022177
Features & Benefits
- Provides 24VDC when used with an OxP20 Power Packs or equivalent low voltage power supply
- Color coded 24 AWG stranded wire
- Female connector installs easily to 2-Pin, 2.5mm PCB-mounted header on sensor
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors