Occupancy Sensor Power Pack, Super Duty, Auto-ON and Photocell inputs
OPP20-RD3
20A Power Pack for Occupancy Sensors, features include Auto ON, Photocell, Latching Relay; Line Voltage Input: 120/208/220/230/240/277V, 50/60Hz; Low Voltage: Input-24VDC, 2mA, Output-24VDC, 225mA. Housing: 1/2" Threaded nipple w/locknut (fits on or in a 4" sqr box), RoHS Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant, Color: Gray
The Leviton OPP20 Super Duty Power Pack is the first power pack designed to control virtually any lighting or receptacle circuit load to meet today’s challenges for solid state lighting control and tougher code requirements for unmatched performance and durability. The Power Pack models are cost-effective with simplified energy management tools for daylight harvesting and energy management.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Gray
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477634059
Electrical Specifications
Control Input : 2mA, 24VDC
Frequency : 50/60Hz
Input Power : 120-230-277VAC, 50/60 Hz
Load Rating : 20A 2400W @ 120V – Resistive, 20A 2400W @ 120V – General Purpose, 20A 2400W @ 120V – Incandescent, 20A 2400W @ 120V – Fluorescent, 16A 1920VA @ 120V – Electronic Ballasts, 16A 1920W @ 120V – LED, 20A 5540W @ 277V – Resistive, 20A 5540W @ 277V – General Purpose, 20A 5540VA @ 277V – Fluorescent, 16A 4430VA @ 277V – Electronic Ballasts, 16A 4430W @ 277V – LED, 1/2 HP @ 120V – Motor Load, 2 HP @ 240/277V – Motor Load, Suitable for general purpose plug load control - 20A 2400W @120V - Can be used to comply with NY LL48, IECC, ASHRAE 90.1 and Title 24, Part 6 daylight harvesting, demand response, bi-level switching and receptacle control requirements
Neutral Wire Connection : Required
Output Power : 225mA, 24VDC, 5.4W
Voltage : 120/230/277 VAC
Environmental Specifications
Operating Temperature : 32° to 122°F (0° to 50°C)
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Construction : Case: high impact, UL rated plastic - Relay: 60A rated magnetic latching relay; silver alloy contacts - Wire: 6" leads, 18AWG input; 14AWG load; LV connections: 8" leads 22AWG
Relay Type : Latching
Size : Height 2.40" (60.96mm), Width 3.81" (96.80mm), Depth 1.43" (36.37mm)
Product Features
Application : Can be used to comply with NY LL48, IECC, ASHRAE 90.1 and Title 24, Part 6 daylight harvesting, demand response, bi-level switching and receptacle control requirements, Auto-ON/auto-OFF with local switch
Color : Gray
Feature : Auto-ON occupancy sensor input, Photocell ready
Grade : Commercial
Power Pack : Auto-ON and Photocell input
Product Line : OPP20
Sensor Type : Accessory
Standards and Certifications
Listings : UL/cUL Listed, FCC Certified, NOM Certified, can be used to comply with NY LL48, IECC, ASHRAE 90.1 and Title 24, Part 6 daylight harvesting, demand response, bi-level switching and receptacle control requirements, RoHs Compliant
Title 24 Compliant : Yes
Type
Product Type : Power Pack
Warranty
Warranty : 5-Year Limited
Features & Benefits
- First true industry-exclusive “fail safe” design assures lights ON meeting life safety requirements of NFPA 101
- Robust power pack meets intense plug load control requirements of CA Title 24/ASHRAE 90.1
- Industry exclusive Switched Daylighting Power Pack models for use with Wall Switches, Occupancy Sensors and Photocells
- Robust and reliable mechanical latching relays specifically designed to operate LED’s and high inrush electronic ballast loads
- Surpasses industry standards for short circuit protection (NEMA 410 16 Amp ballast overload testing)
- Tested to exceed 1.5 million switching cycles under standard load
- Built in manual ON switching control to meet CA Title 24 standards
- Models support a wide range of applications including switched daylighting, occupancy sensing control, bi-level switching, and metering/mechanical applications
- Overloaded at 16A