Loading...
Product added to your list. To view the list, Click Here

48 Amp Dual Port Level 2 Electric Vehicle Charging Station Charging Station Management Software and LCD Screen

EV48S-DP

COMING SOON - EV Series Pro Dual Port Level 2 Electric Vehicle Charging Station, 48A, 208/240 VAC, 11.6kW Output, J1772 Charge Connector, 25' Cord, Includes Mounting Bracket and Pre-Attached Input Cable, HARDWIRED ONLY, Features AmpUp Charging Station Management Software and LCD Screen, Features Dual Power Output, OCCP 2.0 Compliant. CTEP Compliant, IS015118-2 Compliant

  • MULTI-STATION, MULTI-SITE MANAGEMENT FOR SITE HOSTS – Featuring AmpUp Charging Station Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control/RFID, power load management, automated reporting, and more
  • DUAL POWER OUTPUT - Get up to 48 Amps per port!
  • IMPROVED EXPERIENCE FOR EV DRIVERS - The AmpUp software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more
  • THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team
  • FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors
  • CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with Leviton's NACS Adapter (part number NACSA)
UPC Code: 078477024188
Country of Origin : China

Product Information

  • Electrical Specifications

    Amperage : 48 A x2

    Breaker : 60 A x2, 120 A

    Charge Connector Cord : #9 AWG SAE J1772

    Number of Phase / Wire : L1, L2 and Ground, Bottom Feed

    Output Power : 11.6kW x2

    Short Circuit Current Rating : 20 mA CCID per UL 2231

    Voltage : 208/240 VAC

    Circuit : (2) 60 A Dedicated Circuit / (1) 120 A Dedicated Circuit

    Output : 11.6 kW (240 VAC @ 120A/60Ax2) x 2

    Wiring : 3-wire (L1, L2, Earth)

    Dynamic Power Management : Available with an active AmpUp subscription

    Harmonics : iTHD <5% (Complies with IEEE 519 Requirements)

    Input Rating : 208/240 VAC, 48A x 2, 60HZ

    Max Output Current : 48A x 2

    Max Output Power : 11.6kW x 2

    Output Voltage : 208/240VAC

    Power Conversion Efficiency : > 95%

    Power Factor : 0.99 at full load

    Remote Energy Management : Yes, with an active AmpUp subscription

  • Environmental Specifications

    Altitude : Up to 6,500 ft. (2,000 m)

    Charging Cable Operating Temperature : -22°F to +122°F (-30°C to +50°C)

    Cooling : Natural Cooling

    Operating Humidity : Up to 95% @ 122°F (50°C) non-condensing

    Operating Temperature : -22°F to +122°F (-30°C to +50°C)

    Operational Altitude : Up to 6,500 ft. (2,000 m)

    Storage Temperature : -40°F to +122°F (-40°C to +50°C)

  • Material Specifications

    Enclosure Material : Plastic (PC+PBT)

    Enclosure Rating : NEMA Type 3R

    Status Indicator : Power Present, Charging, Fault

  • Mechanical Specifications

    Cable Length : 25 ft. x2

    Application : Commercial, MDU, Public Use, Work

    Card Reader : RFID

    Charge Connector Cord : SAE J1772™

    Device Type : Charger

    Feature : Touch Sceeen Display

    Authentication : RFID, App

    Supported Connector Types : SAE J1772™

  • Connectivity Specifications

    Local Area Network : 2.4 GHz and 5 GHz WiFi (802.11 b/g/n)

    Service and Maintenance : Remote system monitoring, diagnostic, and proactive maintenance

    Supported Communication Protocols : OCPP 2.0.1

    Wide Area Network : 4G LTE

  • Warranty

    Warranty : 3-Year Limited

  • Standards and Certifications

    Applicable Standards : UL2594, UL 2231-1, UL 2231-2, UL 2251, UL 62, UL 991,UL 1998, NFPA 70 Article 625, UL840, CSA Std. C22.2#280, OCPP 2.0.1 Compliant , CTEP , ISSO 15118

  • Product Features

    Application : Commercial, MDU, Public Charging, Workplace

    Cover Locking Mechanism : Phillips Head Screws, No Padlock Option

    Device Type : Charger

    Feature : AmpUp Enabled

Related Videos

How to Use the Leviton EV Series Pro with AmpUp Software

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications