DMX5P-25
DISCONTINUED
Discontinued Product. DMX Control Cable, 5-Pin, Length, 25FT
Due to the ease of operation with Leviton DMX Cables, the functional results make Leviton controls a benchmark for lighting systems everywhere. This DMX, 5 pin cable for connecting an NSI/Leviton, or any other standard 5-pin dimmer pack to its intended control board. Other lengths are available.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477122792
RoHS Compliant : Yes
Product Features
Product Category : Networking
Product Line : DMX5P
Product Type : DMX Control Cable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors