Input Merger, DMX Signal Management 8
DMXSM-H81
DISCONTINUED
DMX Signal Management 8 Input Merger (8 In, 1 Out)
A DMX merger is used when multiple control inputs must communicate to the same device. A DMX merger helps to completely rid a system of complex, error-prone, multi-location DMX input wiring schemes. This merger combines all (8) inputs, using a highest level takes precedence (HTP) philosophy into a single 512 channel DMX output. All inputs are optically isolated from each other to ensure the protection of sensitive equipment. For further extension of the DMX signal, the merger can be combined with Leviton's DMXSM-H18 DMX splitter for an (8) input / (8) output DMX powerhouse.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477327982
RoHS Compliant : Yes
Product Features
Product Category : Networking
Product Line : DMXSM
Product Type : DMX Input Merger
Features & Benefits
- 8 Inputs
- 1 Output
- Inputs merge in highest level takes precedence (HTP) mode
- 100% Optically isolated inputs
- Inputs rated to withstand max +48Vdc
- DMX-512A Compliant
- Built-in Power Switch
- 2-part terminals at rear, series wired, for permanent install
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors