Piccolo Lighting Control Console, 36/144
PPIC0-36
DISCONTINUED
Piccolo 36/144 with support for 48 channels and 32 attributes. Power supply included
Leviton’s Piccolo line of lighting controllers offer features and functionality not commonly found in a console of this size.
Country of Origin : Spain
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477445549
Electrical Specifications
Voltage : 12 VDC
Mechanical Specifications
Handles : 72
Output : DMX
Product Features
Audio Input : Yes
Automated Channels : 32
Circuits/Channels : 144
Control Style : DMX
Cues : 10,000 (0.0-999.9)
DMX Channels : 512
DMX Input : 1
MIDI : Yes
Memory Scene : 2
Monitor : Optional
Product Category : Controls
Product Line : Piccolo
Product Type : Lighting Console
Shape Generator : Yes
Submaster : 36
Submaster Pages : 10
Features & Benefits
- Two Scene - traditional two-scene mode, autofader becomes cross fader
- Single Scene - All faders are channel faders, autofader becomes cue list
- Submaster "Theater Mode" - 1/2 faders are channel faders, the other 1/2 are dedicated submasters, autofader becomes cue list
- 32 Attribute channels for automated devices
- Full access to all channels via faders
- Match and Take control with audible or visual indication of match
- Proportional to all 512 DMX channels
- Channel Faders
- Keypad
- Display (240x64)
- Attribute Encoder / Data Entry Wheel
- Auto-fader with go, pause, back, and rate controls
- Multi-Purpose Fader
- Grand Master and Blackout Key
- Channel Flash and Master Flash. Master Flash can be configured in different modes: GO, FLASH and SOLO
- (see product documentation for more features)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors