Splitter/Repeater, DMX Signal Management Optically Isolated
DMXSM-H18
DISCONTINUED
DMX Signal Management Optically Isolated Splitter/Repeater (1 In, 8 Out)
The DMXSM-H18 splits a single DMX 512 channel DMX input into (8) completely isolated 512 channel DMX outputs. Perfect for segregating automated devices from conventional lighting or when an alternative to the traditional daisy-chained signal routing is desired.
Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477327975
RoHS Compliant : Yes
Product Features
Product Category : Networking
Product Line : DMXSM
Product Type : DMX Splitter/Repeater
Features & Benefits
- 1 Input
- 8 Outputs
- 100% optically isolated outputs
- Outputs rated to withstand max +48Vdc
- DMX-512A Compliant
- Built-in Power Switch
- 2-part terminals at rear, series wired, for permanent install
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors