Smooth Slim Downlight with Selectable Lumen Output and CCT, 4-inch Round Aperture
DFR40-S1W
Leviton’s 4-inch Smooth Slim Downlight with its ½- inch profile is designed for maximum flexibility. Field selectable lumen output and color temperature (CCT) gives you more options with the flick of a switch. IC rated and Wet Location rated for both indoor and outdoor covered ceiling applications. Smooth beam distribution and superior color quality ensure uniform, even illumination. Pair the DFR series with Leviton compatible dimmers for the desired light level needed for any space.
Compatible with the following Leviton Dimmers:
- SureSlide: 6672, 6674N, 66741, 66DF
- IllumaTech: IPL06, IPE04
- Decora Slide with Lever Edge: ESL01
- Decora Slide: DSL01, DSE06, DSM10
- Decora Digital: DDM06, DDE06, DDL06-1, DDL06-B
- Decora Smart Wi-Fi: D36HD, D26HD, D2ELV, D2MSD
- Decora Smart Z-Wave: ZW6HD
- Decora Evolve: VM2D3, VMDD3
- Toggle Slide: TSL01, TSM10
- Trimatron Rotary: RDL06, RNL06
Specifications
Instruction Sheet
Documents
IES
Technical Information
-
General Information
UPC : 078477037331
Product Features
Product Aperture Size : 4-Inch Round
Input Power : 8/10W
Lumen Output : 650/820Lm
Input Voltage : 120VAC, 60Hz
Dimming Technology : 120V Forward- or Reverse-Phase Dimming down to 10%
Correlated Color Temperature : Selectable CCT: 2700K / 3000K / 3500K / 4000K / 5000K
Color Rendering Index : 90+
R9 : High color performance with R9 value greater than 50
LED Life (Hours) : 50,000 hours @ 70% lumen maintenance
Environmental Specifications
Operating Temperature : -20°C (-4°F) to 40°C (104°F)
Listing : Suitable for Wet Locations, Covered Ceilings
Material Specifications
Material : Die cast aluminum
Lens : Frosted Polycarbonate
Finish : Matte White
Standards and Certifications
cETLus : Listed in accordance with UL 1598 and CSA C22.2 No. 250.0
Energy Rating : ENERGY STAR® Certified
Listing : Compliant with ASTM E283 (Air Leakage Rate 2.0 CFM or less)
Housing : Insulated Ceiling (IC) Rated
Title 24 Compliant : Complies with Title 24 Part 6 JA8 High Efficacy LED Light Source Requirements
National Electric Code (NEC) : Suitable for use in clothes closets when installed in accordance with NFPA® 70 Section NEC® 410.16 (A)(1) (C)(3) spacing requirements
Warranty
Warranty : Five (5) year replacement after date of purchase
Features & Benefits
- 1/2-Inch profile for low fixture depth
- Field selectable lumen output: 4-inch round delivers 650 lumens at 8 watts and 820 lumens at 10 watts
- Field selectable color temperature (2700K to 5000K)
- Smooth beam distribution for even illumination
- Light engine consists of 90+ CRI LEDs with R9>50
- Closed cell gasket included for use in wet location environments, covered ceilings
- Optional matte black trim ring accessories
- 120V forward- or reverse-phase dimming down to 10%
- ENERGY STAR® Certified
- IC-rated Die Cast Aluminum Housing
- 50,000 hours @ 70% lumen maintenance
- Five (5) year replacement after date of purchase