Loading...
Product added to your list. To view the list, Click Here

20 Amp, Self Test, Tamper-Resistant Smart GFCI Outlet with LED Indicator Light

D2GF2-KW

20A, 125V, 20A Feed-Through, Wi-Fi® Certified Smart GFCI Receptacle/Outlet - White Only

An industry first! Our Smart GFCI Outlet provides peace of mind by sending notifications directly to your smart phone when a GFCI trips due to a ground-fault, using the My Leviton app. At a glance, the app provides details on protection status, if a ground-fault occurs, and if the GFCI is in test mode; (for safety) the app does not provide on/off control. Through the My Leviton app, users will know exactly which Smart GFCI in their home has tripped.

  • An upgrade to Leviton’s GFCI Outlet with Audible Trip Alert, allowing you to receive notifications and alerts wherever you are via the My Leviton app.
  • Ideal for refrigerators, sump pumps, and other appliances in out-of-the-way locations such as a garage or basement. Also great for second homes and other remote locations where daily visual checks are unlikely.
  • Includes an optional audible alarm that can be enabled or silenced. It is a perfect complement to Leviton’s Decora Smart® product line and can be combined with other My Leviton-enabled devices to build a whole home smart solution reflective of today’s connected lifestyle.
  • Provides continuous ground-fault protection and meets latest UL requirements.
  • Patented Reset Lockout feature prevents reset if the GFCI is not wired or operating correctly.
  • Available in 15 amp here

Learn more about the My Leviton app

Color: White

UPC Code: 078477333679
Country of Origin : China
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

    Dielectric Voltage : Withstands 1250VAC per UL 943

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Electrical Specifications

    Dielectric Voltage : Withstands 1250VAC per UL 943

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -35C to +66C

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Environmental Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double Wipe .031 Thick

    Notes : Wallplate Sold Separately

    Operating Temperature : -35C to +66C

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Material Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double Wipe .031 Thick

    Notes : Wallplate Sold Separately

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Amperage : 20 A

    Body Material : Polycarbonate

    Brand : SmartlockPro

    Color : White

    Face Material : Thermoplastic

    Feature : Self-Test

    Fed Spec WC-596 : Yes

    Grade : Residential/Commercial Specification Grade

    Grounding : Self Grounding

    NEMA : 5-20R

    Pole : 2

    Product ID : Ratings are permanently marked on device

    Smart : Yes

    Standards and Certifications : Meets the latest UL requirements cULus Listed UL Standard 943 Class A (GFCI) and 498 (Receptacles) UL Listed (File #E48380) NOM Certified Meets Federal Specification W-C-596G

    Strap Material : Galvanized Steel

    Tamper Resistant : Yes

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Wi-Fi

    Voltage : 125 VAC

    Wallplate : Not Included

    Warranty : 2-Year Limited

    Wire : 3

  • Standards and Certifications

    Fed Spec WC-596 : Yes

    NOM Certified : Yes

    UL 498 : Yes

    UL 943 : Yes

    UL Listed : File #E48380

    cULus : Yes

  • Sends notifications via the My Leviton app when a trip occurs due to a ground-fault
  • Provides protection status via the My Leviton app
  • Provides continuous ground-fault protection, detects and trips on actual ground-fault even when self-test is being conducted
  • Includes an optional audible alarm that can be enabled or silenced via the My Leviton app
  • Patented Reset Lockout prevents reset if the GFCI is not wired or operating correctly
  • Status LED provides simple, intuitive feedback on power, protection, and connectivity status as well as indication of line/load reversal (a common wiring mistake)
  • Tamper-Resistant shutters help prevent the insertion of unintended foreign objects
  • Terminals allow for easy wiring options – back and side wire capable
  • External back wire clamps provide visual indication of proper wire seating
  • Advanced electronics design provides superior resistance to electrical surges and over-voltages
  • Compatible with all Decora devices and wallplates (sold separately)
  • For indoor use only

  • US11831139
  • US7355117

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Set up your Leviton Wi-Fi Certified Smart GFCI Outlet

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications