Loading...

Smart Wallbox Sensor, Multi-Tech, 120-277VAC, Switch, Ivory

ODSMT-MDI

Smart Multi-Tech Wallbox Sensor, App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF, neutral wire required, 120-277VAC, 50/60Hz; Ivory. Wallplate sold separately.

The Leviton Smart Sensor uses Passive Infrared (PIR) detection and Microphonics technology to monitor a room for occupancy. When a person passes in or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant is moving through the sensor zones or makes audible noises that are detected by Microphonics. The ODSMT-MDW’s vacancy mode features a Manual-ON/Auto-OFF for installations where manual-ON switching is required for energy code applications. Configuration of ODSMT-MDW is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth® enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several popular preconfigured options. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Ivory

UPC Code: 078477009550
Country of Origin : China

Product Information

  • Can be used to comply with ASHRAE 90.1, IECC and 2025 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
  • Fits in a standard wallbox and gangable with other units
  • 180° field-of-view provides approximately 1,100 square feet of coverage
  • Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
  • Microphonics technology able to detect human activity and does not require direct line-of-sight 
  • Integrated photocell for daylighting hold-OFF
  • Use the Leviton Push to Pair (P2P) process to create a multi-way system for up to 5 devices
  • Advanced configuration can be performed using the Leviton Smart Sensor App on any Bluetooth-enabled Android or iOS device

  • US11594950

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Wire a Smart Wallbox Sensor
Smart Wallbox Sensors
Smart Wallbox Sensor—Pushbutton Programming
Smart Wallbox Sensor—App Programming for Common Configurations & Push-to-Pair for Multi-Location
Code Compliance with Smart Sensors

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications