Loading...

Occupancy Sensor, Dimmer, Fixture Mount, High Bay/Low Bay, PIR, 347V, 42" Leads, Bulk Pack, White

HB011-BD2

Occupancy Sensor, High Bay, Fixture Mount, lighting control with Daylight Harvesting – PIR technology, Single relay with one (1-10VDC sinking current) control line for use to connect directly to low voltage control ballast. Examples i.e. Advance Mark VII or Leviton Sector 7, ballast. 42" Leads, 347V, 60Hz. Color: White, Bulk Packed.

Occupancy Sensor, Fixture Mount Passive Infrared High/Low Bay, Time Delay: 30s-30m, (2) interchangeable, adjustable 360° lenses, the high bay PIR lens provides 1.5:1 spacing to mounting height coverage for 21-40 ft, the low bay lens provides 2:1 spacing to mounting height coverage for 13-20 ft, 347VAC, UL Listed, meets energy code requirements for ASHRAE 90.1 and Title 24.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477728352

  • Electrical Specifications

    Dimming Technology : 0-10VDC

    Frequency : 60Hz

    Load Rating : see data sheet

    Neutral Wire Connection : Required

    Voltage : 347 VAC

    Wiring : Line-Black, Load-Red, Neutral-White (42" Leads)

  • Environmental Specifications

    Environment : Indoor

    Relative Humidity : 20% to 75% non-condensing

    Storage Temperature Range : -40° to 122°F (-40° to 50°C)

  • Mechanical Specifications

    Color : White

    Construction : High-impact, injection-molded plastic

    Grade : Commercial

    Mounting Type : Fixture Mount

    Sensor Mounting Configuration : External

    Size : Height 1.58" (40.13mm), Width 4.34" (110.24mm) , Length 4.44" (112.78mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 8-40

    Pattern : 360°

  • Product Features

    Application : Warehouses,Manufacturing facilities,Production,Industrial areas,High ceiling applications

    Commissioning : Manual

    Feature : High Bay / Low Bay Dimming and Occupancy Sensing

    Mounting : Fixture Mount

    Product Line : HB011

    Sensor Technology : Passive Infrared (PIR) and Photocell

    Sensor Type : Occupancy and Photocell

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : UL 773A, CSA 22.2 No. 205 M1983, FCC Certified, meets energy code requirements for ASHRAE Standard 90.1

  • Type

    Product Type : Occupancy Sensor and Photocell

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • 1-100% continuous dimming control
  • Specifically designed for LED fixture control
  • Suitable for use in standard cold storage applications
  • Visual RGB LED indicators for device status and troubleshooting
  • Alternating relay software for increased lamp life
  • UL listed for electronic ballast loads 120/277V

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications