Loading...

Conduit Adapter for FBBOX-GY Concrete Floor Box

FBYAD-GY

‘Y’ Conduit Adapter for FBBOX-GY Concrete Floor Box

Leviton’s Concrete Floor Box System delivers the power you need, where you need it by providing access to power connectivity and high-performance network infrastructures for every commercial setting. The ‘Y’ Adapter:

  • Is used to split power conduit 2 ways
  • Must be used with ¾” diameter power reducer
  • Meant to connect two ¾” conduits into one ¾” conduit 

*This product is sold separately from the FBBOX-GY system.

UPC Code: 078477811917
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    Flammability : UL94, 5VA

    Operating Temperature : -35°C to 75°C

  • Material Specifications

    Color : Gray

    Conduit Feeds : Two 3/4" into One 3/4" Adapter

    Material : PVC

  • Product Features

    Device Type : Box System

    Type : Concrete

  • Standards & Certifications

    Applicable Standards : UL514C, UL 486 A-B, CSA C22.2 No. 85-14

    Certification/Listing : cULus

    UL File No. : E13397

Related Videos

Concrete Floor Box Installation
Concrete Floor Box Installation - Spanish Subtitles

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications