Replacement Low-Voltage Divider for FBBOX-GY Concrete Floor Box System
FBDIV-GY
Replacement Low-Voltage Divider for FBBOX-GY Concrete Floor Box System
Leviton’s Concrete Floor Box System delivers the power you need, where you need it by providing access to power connectivity and high-performance network infrastructures for every commercial setting. The low-voltage divider:
- Has pre-scored, built-in measurement to assist in cutting to the height of the floor box
- Provides low-voltage separation of data and power
- Is for use only with Leviton FBBOX-GY
Product Information
Environmental Specifications
Flammability : UL94, 5VA
Operating Temperature : -35°C to 75°C
Material Specifications
Color : Gray
Material : PVC
Product Features
Device Type : Box System
Type : Concrete
Standards & Certifications
Applicable Standards : UL514C, UL 486 A-B, CSA C22.2 No. 85-14
Certification/Listing : cULus
UL File No. : E13397