Loading...
Product added to your list. To view the list, Click Here

UL508A Submetering Panel, 72D48, Virtual Element 48 Input Meter

72D48-N4X

VerifEye 72D48 S7000 Virtual Element 48 input Meter

Leviton offers a wide range of configured panel solutions for the communications, data acquisition, and submetering market. With in-house UL508A Panel Shop certification, Leviton can deliver significantly better value than third party panel shops. Utilizing decades of experience in energy submetering solution development coupled with manufacturing expertise and scale, Leviton’s one stop shopping approach provides unparalleled value for the client desiring fully configured/designed/assembled solutions.

UPC Code: 078477024287
Country of Origin : United States

Product Information

  • Product Features

    CTs Included : No Meter Only

    Communication : ModBus/RTU, ModBus/TCP, BACnet MS/TP, BACnet/IP

    Enclosure : Indoor

    Grade : Revenue

    Meter Configuration : Branch Circuit Monitor

    Product Line : Series 7000

    Product Type : Electric Submeter

  • Electrical Specifications

    Amperage : 5 A - 4000 A

    Voltage : 90-600 VAC

  • Eliminate multiple vendors and associated logistics burden
  • Reduced lead times for completed solutions
  • Full solution design services
  • Customer supplied components included
  • Price efficiency of established global manufacturer

Related Videos

Note: Board layout differs. Wiring steps apply. How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications