Loading...

Submeter, 3-Phase, LCD Display, NEMA 1 Enclosure

71D03

Series 7000 Advanced 3-Phase Meter (NEMA 1 Wall Mount Enclosure)

The VerifEye® Series 7000 Advanced 3-Phase meters are a versatile option for a broad range of commercial/industrial submetering applications. The meter’s versatile power metering functionality continues the VerifEye mission of lowering the total cost of collecting data by reducing install complexity, and increasing flexibility. The plug-and-play integration ensures the full compliment of data points are immediately captured and made available for countless applications.

Country of Origin : United States RoHS Compliant: Yes – Click Here

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477333297

    RoHS Compliant : Yes

  • Communication Specifications

    Protocol : ModBus, BACnet MS/TP, ModBus TCP or BACnet IP

  • Electrical Specifications

    Amperage : 5 A - 4000 A

    Frequency : 50/60Hz

    Output Power : Unregulated 12VDC output, 200 mA, self-resetting fuse

    Voltage : 90-600 VAC

  • Environmental Specifications

    Operating Humidity : 5-95% non-condensing

    Operating Temperature : -20⁰C to 60⁰C

  • Mechanical Specifications

    Dimensions : 5.5 H x 10.11 W x 2.11 D (139.2mm x 256.9mm x 53.5mm)

    Mounting : Wall Mount

    Wiring : 12-22 AWG 600 VAC, voltage connection must be #14 AWG or larger & 600 VAC rated

  • Product Features

    Application : Commercial, Industrial, Higher Education/Campuses, Data centers, Tenant submetering

    CTs Included : No - Meter Only

    Communication : ModBus, BACnet MS/TP, ModBus TCP or BACnet IP

    Enclosure : Indoor

    Listings : CE EN 61000-6-4: Class A, UL Listed (Indoor enclosure version only), UL Recognized (Circuit board version only)

    Meter Configuration : Advanced 3-Phase Meter

    Product Line : Series 7000

    Product Type : Electric Submeter

    Warranty : 5-Year Limited

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Features & Benefits

  • Monitors a single circuit Configurations for 1-pole, 2-pole or 3-pole loads
    • Solid core CTs (100A & 200A)
    • Split core CTs (50A to 800A)
    • Rogowski coil CTs (5A to 4000A)
  • Line powered from 90-600V, phase-to-phase
  • ANSI & IEC metering system accuracy including branch CTs
  • Meter board features:
    • Easy access terminals for CT wiring, removable connectors
    • Easily route cable and view LEDs from any angle
  • Reports volts, amps, power, demand and energy for each circuit
  • Provides multi-phase totals for loads with 1-, 2-, and 3-pole breaker positions
  • User-configurable alarm thresholds register for improved load management
  • Selectable phase orientation
  • Limited 5-year warranty

Related Videos

Note: Board layout differs. Wiring steps apply. How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications