UL508A Submetering Panel, 70D03, 3P Disconnect
70D03-N4X
VerifEye 70D03, 3P Disconnect
Leviton offers a wide range of configured panel solutions for the communications, data acquisition, and submetering market. With in-house UL508A Panel Shop certification, Leviton can deliver significantly better value than third party panel shops. Utilizing decades of experience in energy submetering solution development coupled with manufacturing expertise and scale, Leviton’s one stop shopping approach provides unparalleled value for the client desiring fully configured/designed/assembled solutions.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477009895
Product Features
Product Line : Series 7000
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Eliminate multiple vendors and associated logistics burden
- Reduced lead times for completed solutions
- Full solution design services
- Customer supplied components included
- Price efficiency of established global manufacturer
Related Videos
Note: Board layout differs. Wiring steps apply. How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors