Submeter, 3-Phase, LCD Display, DIN Rail Mount
70D03
Series 7000 Advanced 3-Phase Meter (DIN Rail Mount)
The VerifEye® Series 7000 and 7100 Advanced 3-Phase meters are a versatile option for a broad range of commercial/industrial submetering applications. The meter’s versatile power metering functionality continues the VerifEye mission of lowering the total cost of collecting data by reducing install complexity, and increasing flexibility. The plug-and-play integration ensures the full compliment of data points are immediately captured and made available for countless applications.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477333280
Communication Specifications
Protocol : ModBus, BACnet MS/TP, ModBus TCP or BACnet IP
Electrical Specifications
Amperage : 5 A - 4000 A
Frequency : 50/60Hz
Output Power : Unregulated 12VDC output, 200 mA, self-resetting fuse
Voltage : 90-600 VAC
Environmental Specifications
Operating Humidity : 5-95% non-condensing
Operating Temperature : -20⁰C to 60⁰C
Mechanical Specifications
Dimensions : 3.24 H x 7.5 W x 1.79 D (82.2mm x 190.3mm x 45.5mm)
Mounting : DIN Rail Mount
Wiring : 12-22 AWG 600 VAC, voltage connection must be #14 AWG or larger & 600 VAC rated
Product Features
Application : Commercial, Industrial, Higher Education/Campuses, Data centers, Tenant submetering
CTs Included : No - Meter Only
Communication : ModBus, BACnet MS/TP, ModBus TCP or BACnet IP
Enclosure : Indoor
Listings : CE EN 61000-6-4: Class A, UL Listed (Indoor enclosure version only), UL Recognized (Circuit board version only)
Meter Configuration : Advanced 3-Phase Meter
Product Line : Series 7000
Product Type : Electric Submeter
Warranty : 5-Year Limited
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Monitors a single circuit Configurations for 1-pole, 2-pole or 3-pole loads
- Solid core CTs (100A & 200A)
- Split core CTs (50A to 800A)
- Rogowski coil CTs (5A to 4000A)
- Line powered from 90-600V, phase-to-phase
- ANSI & IEC metering system accuracy including branch CTs
- Meter board features:
- Easy access terminals for CT wiring, removable connectors
- Easily route cable and view LEDs from any angle
- Reports volts, amps, power, demand and energy for each circuit
- Provides multi-phase totals for loads with 1-, 2-, and 3-pole breaker positions
- User-configurable alarm thresholds register for improved load management
- Selectable phase orientation
- Limited 5-year warranty
Related Videos
Note: Board layout differs. Wiring steps apply. How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors