Toggle Slide Dimmer Switch for Dimmable LED, CFL, and Incandescent Lighting
66741-I
Replace a wall light switch with a SureSlide dimmer switch. 150W LED, CFL incandescent, halogen, 60Hz, single pole or 3-way installation. No neutral wire required, use with Decora wallplate or Decora Plus Screwless Wallplate sold separately – Ivory
- FLICKER-FREE LED DIMMER – Delivers smooth, consistent lighting control with superior performance with LED bulbs and fixtures..
- EASY INSTALLATION – Easy install dimmer switch requires no neutral wire and features an ultra slim design that easily fits in standard wall boxes for a faster, hassle free installation.
- CUSTOMIZABLE SETTINGS – Built in setup button lets you fine tune dimmer performance, including minimum and maximum brightness, fade on rate, and startup light level.
To find out which LED bulbs pair best, visit our online LED Compatibility Tool by clicking the "find an LED bulb" button below
Color: Ivory
Instruction Sheet
Technical Information
-
General Information
UPC : 078477033388
Product Features
Available Colors : White, Ivory, Light Almond, Black, Brown
Color : Ivory
Warranty : 5-Year Limited
Electrical Specifications
Frequency : 60 Hz
Load Rating : 150W LED, CFL, Incandescent, Halogen
Load Type : Incandescent, Halogen, Dimmable LED, Dimmable CFL
Type : Electro-Mechanical
Voltage : 120 VAC
Mechanical Specifications
Action : Standard ON/OFF, slide bar for lighting level control
Preset : Integrated slider to brighten and dim lights and set the preferred light level
Protection : Radio/TV Filter
Style Name : SureSlide
Switch Type : Single-Pole & 3-Way
Torque Range : 14 – 18 in.-lbs
Wallplate : Order Separately
Environmental Specifications
Operating Temperature : 0°C – 40°C
Relative Humidity : 10% - 90%, non-condensing
Storage Temperature Range : -10°C – 85°C
Standards & Certifications
Standards and Certifications : cULus, FCC/IC, Complies with California Title 24 Part 6, IECC 2021 and 2024, SSL7A
Features & Benefits
Benefits:
- FLICKER-FREE LED DIMMER – Delivers smooth, consistent lighting control with superior performance with LED bulbs and fixtures..
- EASY INSTALLATION – Easy install dimmer switch requires no neutral wire and features an ultra slim design that easily fits in standard wall boxes for a faster, hassle free installation.
- CUSTOMIZABLE SETTINGS – Built in setup button lets you fine tune dimmer performance, including minimum and maximum brightness, fade on rate, and startup light level.
Features:
- LED Advanced Dimming Technology provides superior dimming of LED bulbs and fixtures to ensure flicker-free results.
- Setup button to optionally adjust dimmer settings and fine-tunes performance, including minimum dim, maximum bright, fade on, and startup configuration..
- Color Change Kits to match any project aesthetic with 6 color change options.
- Integrated slider to brighten and dim lights and set the preferred light level.
- Separate switch to turn the lights On and OFF.
- "Off Means Off" technology – lights won't glow when you turn the dimmer off; ensures low-wattage LED bulbs don't glow in the off state.
- No neutral wire required for installation
Patents
- MX321054
- US8664886
- US11903105
- CA2798964
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors