20 Amp, Rocker Switch, Single-Pole, Canadian, Commercial Spec Grade
5621-CW
Decora Plus Single-Pole Rocker Switch, Commercial Specification Grade, Canadian, 20 Amp, 347 Volt AC, Back or Side Wire, Self-Grounding - White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 06867918045
Electrical Specifications
Actuator Material : Thermoplastic
Amperage : 20 A
Body Material : Thermoplastic
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Strap Material : Steel
Temperature Rise : Maximum 30 degrees C rise
Voltage : 347 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Product ID : Stamped on Strap
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Termination : Back or Side Wire
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Brand : Decora Plus
Device Type : Rocker Switch
Feature 4 : Canadian
Function : Single-Pole
Grade : Commercial Specification Grade
Strap Material : Steel
Mechanical Specifications
Product ID : Stamped on Strap
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Termination : Back or Side Wire
Product Features
Brand : Decora Plus
Device Type : Rocker Switch
Feature 4 : Canadian
Function : Single-Pole
Grade : Commercial Specification Grade
Standards and Certifications
ANSI : C-73
Amperage : 20 A
CSA C22.2 No. 111 : File #152105
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 347 VAC
Warranty
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors