Loading...
Product added to your list. To view the list, Click Here

Power Pedestal Kit, No Hinge, Surface Mount

1PS18-3S

1-Gang 18” Stainless Steel Power Pedestal Kit, Surface Mount, NEMA 3R, Brushed, Kit Includes 20 Amp Weather-Resistant and Tamper-Resistant GFCI (G5362-WTW) And Weather Reistant In-Use Cover (IUM1V-0GY)

  • SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
  • CONVENIENT – easy to mount and install with a variety of device configurations
  • VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more


Pedestals are proudly made in the USA.  See individual catalog number pages for electrical wiring device country of origin.

Color: Brushed Stainless Steel

Country of Origin : Please Contact Customer Service

Product Information

  • Standards & Certifications

    Certification/Listing : cULus

    NEMA Rating : NEMA 3R

  • Mechanical Specifications

    Conduit Feeds : Accommodates two 1-1/2" conduit raceways

    Height : 18"

    Maximum Dimensions : 18.0"H x 8.0"W x 8.0"D

  • Electrical Specifications

    Max. Amperage : 30A Max

    Voltage : 125 VAC

  • Material Specifications

    Construction : Welded pedestal body, base and weatherproof cover

    Grounding : Stainless Steel (Pre-installed Lug)

    Mounting Hardware : Anchors Included

    Pedestal Material : 304 Stainless Steel (14 gauge body and cover, 7 gauge base)

  • Product Features

    Application : Commercial|RV/Campsites

  • Warranty

    Warranty : 1-Year Limited

  • N_A

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.