Power Pedestal Kit, No Hinge, Surface Mount
1PS18-3E
1-Gang 18” Stainless Steel Power Pedestal Kit, Surface Mount, NEMA 3R, Black, Kit Includes 20 Amp Weather-Resistant and Tamper-Resistant GFCI (G5362-WTW) And Weather Resistant In-Use Cover (IUM1V-0GY)
- SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
- CONVENIENT – easy to mount and install with a variety of device configurations
- VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more
Color: Black
Instruction Sheet
Documents
Technical Information
Electrical Specifications
Max. Amperage : 60A Max
Voltage : 125 VAC
Material Specifications
Construction : Welded pedestal body and base
Grounding : Stainless Steel (Pre-installed Lug)
Mounting Hardware : Anchors Included
Pedestal Material : 304 Stainless Steel (14 gauge body, 7 gauge base)
Mechanical Specifications
Conduit Feeds : Accommodates two 1-1/2" conduit raceways
Height : 18"
Maximum Dimensions : 18.0"H x 8.0"W x 8.0"D
Product Features
Application : Commercial,RV/Campsites
Base : Pedestal
Color : Black
Hinge Type : No Hinge
Kitted Options : Comes with Leviton Receptacles
Receptacle Compatibility : Mounting holes for weather-resistant cover (Receptacle fit is cover dependent)
Top : 1-Gang Vertical Opening (Fits single device and electrical cover)
Standards & Certifications
Certification/Listing : cULus, NOM
Warranty
Warranty : 1-Year Limited