Loading...

Power Pedestal Kit, Standard Hinge, Direct Bury

1BH42-1S

1-Gang 42” Stainless Steel Power Pedestal Kit, Direct Bury, NEMA 3R, Lockable Flush Hinged Top, Self-Closing Lid, Brushed, Kit Includes 20 Amp Weather-Resistant and Tamper-Resist GFCI (G5362-WTW)

SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure

CONVENIENT – easy to mount and install with a variety of device configurations

VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more

Color: Brushed Stainless Steel

Country of Origin : Please Contact Customer Service

Instruction Sheet

Documents

Technical Information

  • Electrical Specifications

    Max. Amperage : 20A Max

    Voltage : 125 VAC

  • Material Specifications

    Construction : Welded pedestal body and cover with removable access panel and wire entry slots

    Grounding : Stainless Steel (Pre-installed Lug)

    Pedestal Material : 304 Stainless Steel (14 gauge body, cover and access panel)

  • Mechanical Specifications

    Conduit Feeds : Accommodates two 1-1/2" conduit raceways

    Height : 42" inch (18" above grade)

    Maximum Dimensions : 42.0"H x 2.75"W x 6.0"D

    Mounting Plate : 1-Gang Decora

  • Product Features

    Application : Commercial,RV/Campsites

    Base : Direct Bury

    Color : Brushed Stainless Steel

    Hinge Type : Standard

    Kitted Options : Comes with Leviton Receptacles

    Receptacle Compatibility : Decora Style

    Top : Lockable Hinged Top

  • Standards & Certifications

    Certification/Listing : cULus, NOM

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications