Power Pedestal Kit, Flush Hinge, Surface Mount
1PF24-1Z
1-Gang 24” Stainless Steel Power Pedestal Kit, Surface Mount, NEMA 3R, Lockab Flush Hinged Top, Self-Closing Lid, Bronze, Kit Includes 20 Amp Weather-Resistant and Tamper-Resistant GFCI (G5362-WTW)
- SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
- CONVENIENT – easy to mount and install with a variety of device configurations
- VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more
Color: Bronze
Instruction Sheet
Documents
Technical Information
Electrical Specifications
Max. Amperage : 20A Max
Voltage : 125 VAC
Material Specifications
Construction : Welded pedestal body, base and weatherproof cover
Grounding : Stainless Steel (Pre-installed Lug)
Mounting Hardware : Anchors Included
Pedestal Material : 304 Stainless Steel (14 gauge body and cover)
Mechanical Specifications
Conduit Feeds : Accommodates two 1-1/2" conduit raceways
Height : 24"
Maximum Dimensions : 24.0"H x 4.27"W x 4.89"D
Mounting Plate : 1-Gang Decora
Product Features
Application : Commercial,RV/Campsites
Base : Flush with Bracket
Color : Bronze
Hinge Type : Flush
Kitted Options : Comes with Leviton Receptacles
Receptacle Compatibility : Decora Style
Top : Lockable Hinged Flush Mount Top
Standards & Certifications
Certification/Listing : cULus, NOM
Warranty
Warranty : 1-Year Limited