Loading...
Product added to your list. To view the list, Click Here

Power Pedestal Kit, No Hinge, Surface Mount

1PS18-3Z

1-Gang 18” Stainless Steel Power Pedestal Kit, Surface Mount, NEMA 3R, Bronze, Kit Includes 20 Amp Weather-Resistant and Tamper-Resistant GFCI (G5362-WTW) And Weather Reistant In-Use Cover (IUM1V-0GY)

  • SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
  • CONVENIENT – easy to mount and install with a variety of device configurations
  • VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more


Pedestals are proudly made in the USA.  See individual catalog number pages for electrical wiring device country of origin.

Color: Bronze

Country of Origin : Please Contact Customer Service

Product Information

  • Mechanical Specifications

    Conduit Feeds : Accommodates two 1-1/2" conduit raceways

    Height : 18"

    Maximum Dimensions : 18.0"H x 8.0"W x 8.0"D

  • Standards & Certifications

    Certification/Listing : cULus, NOM

  • Material Specifications

    Construction : Welded pedestal body and base

    Grounding : Stainless Steel (Pre-installed Lug)

    Mounting Hardware : Anchors Included

    Pedestal Material : 304 Stainless Steel (14 gauge body, 7 gauge base)

  • Electrical Specifications

    Max. Amperage : 60A Max

    Voltage : 125 VAC

  • Product Features

    Application : Commercial|RV/Campsites

    Base : Pedestal

    Color : Bronze

    Hinge Type : No Hinge

    Kitted Options : Comes with Leviton Receptacles

    Receptacle Compatibility : Mounting holes for weather-resistant cover (Receptacle fit is cover dependent)

    Top : 1-Gang Vertical Opening (Fits single device and electrical cover)

  • Warranty

    Warranty : 1-Year Limited

  • N_A

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.