DISCONTINUED - LANMARK-350 Cat 5e U/UTP Patch Cable, Blue, 1000 ft (305 m) Reel
10032639
DISCONTINUED
Berk-Tek LANMARK-350 Premium Category 5e UTP cables are designed to meet the most advanced UTP horizontal cable applications. Tested up to 350 MHz, the guaranteed performance of this cable far exceeds the ANSI/TIA-568.2-D and ISO/ IEC 11801 horizontal cable requirements for PS-NEXT, attenuation, structural return loss, attenuation-to-crosstalk ratio (ACR) and impedance, making it ideal for high-end transmission links supporting today's networking protocols.
Color: Blue
Country of Origin : United States
Product Information
Product Features
Category Rating : Cat 5e
Color : Blue
Construction : U/UTP
Flame Rating : CM
Length : 1000 ft (305 m)
Packaging : Reel
- Small, round design
- ETL verified to ANSI/TIA-568.2-D and ISO/IEC 11801
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors