Loading...

RENU® Combination Switch Color Change Faceplate, Sea Spray

RK634-SE

DISCONTINUED

Leviton Renu Color Change Kit RK634-SE for Renu Combination Switches, in Sea Spray

Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RK634 makes it a snap to change the color of Renu combination switches, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.

UPC Code: 078477528532
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : Renu

    Color : Sea Spray

    Device Type : Combination Switch Color Change Kit

    Product Family : Renu

    Switch Type : Combination

    Use With : RE634

    Warranty : 5 Year Limited

  • Color Change Kit RK634 for Renu combination switch RE634 (wallplate sold separately)
  • Update any Renu combination switch in a snap
  • Combination switch faces easily snap off to change color
  • Available in 20 designer colors
  • Turns the electrical device into a decorative, easily updated accessory

Related Videos

Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Renu Dimmer - Installation
Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications