RENU® Combination Switch Color Change Faceplate, Fresh Pink Lemonade
RK634-FP
Leviton Renu Color Change Kit RK634-FP for Renu Combination Switches, in Fresh Pink Lemonade
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RK634 makes it a snap to change the color of Renu combination switches, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Fresh Pink Lemonade
Documents
Technical Information
-
General Information
UPC : 078477528280
RoHS Compliant : Yes
Product Features
Brand : Renu
Color : Fresh Pink Lemonade
Device Type : Combination Switch Color Change Kit
Product Family : Renu
Switch Type : Combination
Use With : RE634
Warranty : 5 Year Limited
Features & Benefits
- Color Change Kit RK634 for Renu combination switch RE634 (wallplate sold separately)
- Update any Renu combination switch in a snap
- Combination switch faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory