Loading...

Occupancy Sensor, Low Voltage, Multi-Tech, Wall Mount, Wall/Corner, 1200SF, Off-white

OSW12-M0W

Multi-Technology, Occupancy Sensor lighting control, Wall Mounted, 24VDC, 25mA power consumption, 1200 sq ft, 115 degree (major motion: PIR 68' radius, Minor motion: PIR 60'x30', U/S 32'x32'), Red LED=PIR, Green LED=U/S, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel(rotatable), mounting height 8'-10', Patented Canopy Knuckle for versatile wall and ceiling mounting options, cUL/NOM/ANCE listed, Color: off-white.

The OSW12-M Occupancy Sensor uses ultrasonic sensing for maximum motion sensitivity and infrared sensing for highest lights-off reliability. The sensor continually analyzes and adjusts to changing conditions. The OSW12-M Occupancy Sensor uses the latest microprocessor-based technology which permits the detector to continually adjust and optimize its performance. The detector requires a 24 volt OSPxx Series power pack. By combining ultrasonic and infrared technology, the OSW12-M Occupancy Sensor provides excellent small motion sensitivity (US) and error immunity (IR). The mounting base, provided with the sensor, allows quick and easy mounting in corners, on wall or on ceilings. With ultrasonic and infrared sensing, this top-of-the-line sensor provides the highest-degree of immunity to false tripping. Auto-adapting circuitry fine-tunes delay settings for “install and forget” simplicity.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : Please Contact Customer Service

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477186459

  • Electrical Specifications

    Line Voltage : No

    Voltage : 24 VDC

  • Mechanical Specifications

    Coverage (Sq.Ft.) : 1200

    Isolated Relay : No

  • Product Features

    Color : White

    Coverage (Sq.Ft.) : 1200

    Made in USA : No

    Product Line : OSW12

    Sensor Type : Wall Mount

    Technology : Multi-Technology PIR/Ultrasonic

    True White : No

  • Standards and Certifications

    Color : White

    USMCA Compliant : No

Features & Benefits

  • Combines PIR Technology with a microprocessor based digital architecture. By eliminating false triggering, the sensor provides a trouble-free "install and forget" solution for lighting control
  • Self-adjusting settings continuously analyze and adjust infrared sensitivity, timer operation, and long term performance
  • Adjustable swivel neck rotates 80 degrees vertically and 60 degrees horizontally. Can be used for ceiling or wall mounting
  • Ambient light override prevents lights from turning on when there is ample natural light
  • Self-Adjusting delayed-off time interval settings for 30 seconds to 30 minutes. Compensates for real-time occupancy patterns- preventing unnecessary on/off switching
  • Non-volitile memory preserves all automatic and manual settings during power outages.
  • Fast, simple installation using 3 color-coded low-voltage wires and a single mounting post
  • Excellent 5-Year Limited warranty
  • Typical Applications: Work Areas, Storage Areas, Store Rooms, Office Executive, Classrooms, Conference Rooms, Open Office Area with pendant fixtures, File Rooms, Computer Rooms, Multi-Purpose Areas, Cafeterias, Gymnasiums, Large Partitioned Restrooms and Stairwells

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications