Occupancy Sensor, Low Voltage, Multi-Tech, Wall Mount, Wall/Corner, 1200SF, True White
OSW12-MWW
Multi-Technology, Occupancy Sensor lighting control, Wall Mounted, 24VDC, 25mA power consumption, 1200 sq ft, 115 degree (major motion: PIR 68' radius, Minor motion: PIR 60'x30', U/S 32'x32'), Red LED=PIR, Green LED=U/S, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel(rotatable), mounting height 8'-10', Patented Canopy Knuckle for versatile wall and ceiling mounting options, cUL/NOM listed, Color: True White.
Occupancy sensors have two tasks: 1) Keeping the lights on while the room is occupied. 2) Saving energy by keeping the lights off while the room is unoccupied.Passive infrared technology is an excellent and precise sensing of motion for turning the lights on, but lacks sensitivity for minor motion at distances. Ultrasonic (U/S) technology provides maximum sensitivity with continuous reflective high frequency waves. This is optimal for keeping the lights on.
The OSW12-MWW combines the benefits of both PIR and U/S technologies for unrivaled performance and reliability.
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Color: True White
UPC Code: 078477901021
Country of Origin : China
Product Information
Updated
Electrical Specifications
Voltage : 24 VDC
Product Features
Color : True White
Coverage (Sq.Ft.) : 1200
Product Line : OSW12
Sensor Type : Wall Mount
Technology : Multi-Technology PIR/Ultrasonic
- Multi-Technology: by using both PIR and U/S signals, the sensor minimizes false triggering for high reliability
- Wide coverage: over 1,2000 sq. ft. of coverage
- Fast and simple installation: a single mounting post and three color coded wires make installation easy
- Custom true-white color to meet true white applications
- Self-adjusting: internal microprocessor continually analyzes, evaluates and adjusts sensitivity and time delay settings. Performance is kept at a maximum and user complaints are eliminated.
- Applications: cafeterias, conference rooms, day care centers, offices with cubicles