Occupancy Sensor, Low Voltage, PIR, Wall Mount, Aisle, High Bay, Up to 55' Coverage, Off-white
OSWHB-I0W
High-bay, PIR, Occupancy Sensor lighting control, Wall Mounted, 24VDC, 15mA power consumption, 30' mounting height, 55' length x 7' width (major motion only), Red LED=PIR, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', Patented Canopy Knuckle for versatile wall and ceiling mounting options, cUL/NOM/ANCE listed, Color: off-white
Specifically designed for long, relatively narrow spaces such as warehouse aisle and corridors, the OSWHB-IOW Occupancy Sensor provides long range and high sensitivity. The OSWHB-IOW Occupancy Sensor is a “high bay” lens. This lens provides coverage up to 55 ft. when mounted 30 ft. above the floor. Can be mounted lower if needed. The mounting base, provided with the sensor, allows quick and easy mounting in corners, on walls or on ceilings. The most common applications are factory storage areas, warehouse aisles and corridors. The OSWHB-IOW sensor combines PIR technology with a microprocessor based digital architecture. By eliminating false triggering, the sensor provides a trouble-free “install and forget” solution for lighting control.Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477188347
Electrical Specifications
Line Voltage : No
Voltage : 24 VDC
Mechanical Specifications
Color : White
Coverage (Sq.Ft.) : 55FT X 7 FT @ 30FT Height
Isolated Relay : No
Product Features
Color : White
Coverage (Sq.Ft.) : 55FT X 7 FT @ 30FT Height
Made in USA : No
Product Line : OSWHB
Sensor Type : Wall Mount
Technology : Passive Infrared
True White : No
Standards and Certifications
USMCA Compliant : N/A,No
Features & Benefits
- Combines PIR Technology with a microprocessor based digital architecture. By eliminating false triggering, the sensor provides a trouble-free "install and forget" solution for lighting control
- Self-adjusting settings continuously analyze and adjust infrared sensitivity, timer operation, and long term performance
- Adjustable swivel neck rotates 80 degrees vertically and 60 degrees horizontally. Can be used for ceiling or wall mounting
- Ambient light override prevents lights from turning on when there is ample natural light
- Self-Adjusting delayed-off time interval settings for 30 seconds to 30 minutes. Compensates for real-time occupancy patterns- preventing unnecessary on/off switching
- Non-volitile memory preserves all automatic and manual settings during power outages.
- Fast, simple installation using 3 color-coded low-voltage wires and a single mounting post
- Excellent 5-Year Limited warranty
- Typical Applications: Long narrow spaces such as Warehouse Aisles and Corridors where a high mounting height (up to 30 Feet) is desireable