DS Dimmer, Modular Rack Mount, 12 Channel, 1200W/Ch, Stage Pin Panel
NDS12-1S0
DISCONTINUED
12 channel, 1200 Watt/Channel, Modular Rack Mount Dimmer/Relay System, DMX512, Micro-Plex, LUMA-NET, 0-10V Standard, LCD, Soft Patch, Memory Scenes, and 22 Button Keypad. Stage Pin Panel, UL/C-UL Listed.
Leviton-NSI DS dimmer systems feature high power capacities in an easy to service compact and modular design.
Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477121337
Electrical Specifications
Voltage : 120 VAC
Wattage Per Channel : 1200
Wattage/VA : 14400
Product Features
Circuits/Channels : 12
Control Style : DMX512, NSI Micro-Plex, 0-10V, Luma-Net
Product Category : Dimmer Packs/Racks
Product Line : DS
Product Type : Rack Mount Dimmer
Features & Benefits
- 20 button function keypad
- Liquid crystal display (backlit 16 character x 2 line)
- 400 programmable time fade presets
- Non-volatile EEPROM preset and softpatch storage
- Valid DMX signal indicator
- Valid NSI Micro-Plex signal indicator
- Line power indicator LED’s
- Individual dimmer load LED indicators
- Temperature status LED
- Front panel accessible DMX512 termination switch
- 120V input power
- 15V RMS preheat range
- Adjustable level test switches can be set to bump or latch action
- Over voltage and over temperature protection