Piccolo Lighting Control Console 96 Channel
PPICS-V24
DISCONTINUED
Piccolo Scan 96 channel 256 attribute lighting console with 2x24 faders
Leviton’s Piccolo Scan line of lighting controllers offer features and functionality not commonly found in a console of this size.
Country of Origin : Spain
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477536629
Electrical Specifications
Voltage : 12 VDC
Mechanical Specifications
Handles : 48
Output : DMX
Product Features
Audio Input : Yes
Automated Channels : 256
Circuits/Channels : 96
Control Style : DMX
Cues : 10,000 (0.0-999.9)
DMX Channels : 512
DMX Input : 1
Dedicated Moving Light Channels : 256
MIDI : Yes
Memory Scene : 2
Monitor : Optional
Product Category : Controls
Product Line : Piccolo Scan
Product Type : Lighting Console
Shape Generator : Yes
Submaster : 24
Submaster Pages : 10
Features & Benefits
- Two Scene - traditional two-scene mode, autofader becomes cross fader
- Single Scene - All faders are channel faders, autofader becomes cue list
- Submaster "Theater Mode" - 1/2 faders are channel faders, the other 1/2 are dedicated submasters, autofader becomes cue list
- 48 Dimmer Channels for automated devices
- Full access to all channels via faders
- Match and Take control with audible or visual indication of match
- Proportional to all 512 DMX channels
- 304 real output channels with proportional soft path to all 512 DMX channels (V12)
- 325 real output channels (V24)
- 256 parameters and up to 128 fixtures
- Channel Faders
- Keypad
- Two Displays (240x64)
- Attribute Encoder / Data Entry Wheel
- Auto-fader with go, pause, back, and rate controls, manual or automatic mode
- Multi-Purpose Fader
- Grand Master and Blackout Key
- Channel Flash and Master Flash. Master Flash can be configured in different modes: GO, FLASH and SOLO
- (see product documentation for more features)
Related Videos
Piccolo Scan - Inputs and Outputs
Piccolo Scan - Set Channel Levels
User Interface
How to Record and Playback Cues
How to Record Submasters
Network Connections
How to Program Effects
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors