N7524
DISCONTINUED
Discontinued Product. 24/48 channel memory console, 384 memory scenes, 24 submasters.
Catering to the advanced lighting designer, the 7500 series features operational modes such as cue stacking, level sensitive chasing and up to 512 memory scene capability. The encoder wheel and LCD readout make onboard editing quick and easy.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477121696
Electrical Specifications
Voltage : 120/230 VAC
Mechanical Specifications
Handles : 48
Output : DMX and MPX
Product Features
Audio Input : Yes
Circuits/Channels : 24/48
Control Style : DMX
Cues : 16 Independent Cue Stacks
DMX Channels : 512
MIDI : Yes
Memory Scene : 384
Product Category : Controls
Product Line : MC 7500
Product Type : Lighting Console
Submaster : 24
Submaster Pages : 24
Features & Benefits
- 24/48 individual control channels
- 384 programmable memory scenes
- 24 user programmable level sensitive chase effects
- 16 independent cue stacks allow combinations of memory scenes and chases to be arranged as steps in a playback sequence. Program precise fade times to each step or use the manual stack fader from step to step
- Chase control functions include master level, rate, instant on/off or the fade rate between each chase step and the direction of the chase
- Dual split dipless crossfaders proportionally vary the intensity of levels between scenes A and B
- Individual channel bump buttons with master bump level slider
- Channel and scene bump button modes include momentary, toggle on/off, kill mode (allows only one button to toggle
- at a time) and solo mode which overrides console output except for the bump buttons that are pressed
- Soft patch up to 512 dimmers
- Audio sync
- MIDI show control and SMPTE time code via MIDI to activate scenes
- On board help function
- Fully protected non-volatile EEPROM memory (10 year retention)
- Universal internal power supply
- Preheat function can be set from 0-20% of output level providing faster lamp response and longer lamp life Console locks include Record and Set up, which prevent unauthorized or accidental changes to programming or configuration
- Dimensional Data – in.[cm] lbs.[kg]
- 7516 7524 7536
- Width 23.00 [58.4] 29.00 [73.7] 35.00 [88.9]
- Depth 15.00 [38.1] 15.00 [38.1] 15.00 [38.1]
- Height 4.00 [10.2] 4.00 [10.2] 4.00 [10.2]
- Shipping Weight 21.00 [9.5] 24.00 [10.9] 27.00 [12.3]
- NSI 128 channel Micro-Plex out (3 pin XLR male and female)
- DMX512 digital control (female 5 pin XLR)
- MIDI in/out/through (5 pin DIN)
- Audio in (RCA type female)
- Optional 37 pin 0-10 volt analog control port
- Optional AMX192 out (4 pin XLR)
Related Videos
7500 Series Technical Support and Training
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors